Polar2™

IXFB120N50P2

  • Electrical Characteristics
    • Catalog # IXFB120N50P2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.043
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 300
    • Input Capacitance, CISS (pF) 19000
    • Thermal resistance [junction-case] (K/W) 0.066
    • Configuration Single
    • Package Type PLUS264™
    • Power Dissipation (W) 1890
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFB120N50P2