Polar2™

IXFN94N50P2

  • Electrical Characteristics
    • Catalog # IXFN94N50P2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.055
    • Continuous Drain Current @ 25 ℃ (A) 68
    • Gate Charge (nC) 220
    • Input Capacitance, CISS (pF) 13700
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 780
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFN94N50P2