Polar2™

IXFT52N50P2

  • Electrical Characteristics
    • Catalog # IXFT52N50P2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.12
    • Continuous Drain Current @ 25 ℃ (A) 52
    • Gate Charge (nC) 113
    • Input Capacitance, CISS (pF) 6800
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-268S
    • Power Dissipation (W) 960
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFT52N50P2