Polar3™

IXFA14N60P3

  • Electrical Characteristics
    • Catalog # IXFA14N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.54
    • Continuous Drain Current @ 25 ℃ (A) 14
    • Gate Charge (nC) 25
    • Input Capacitance, CISS (pF) 1480
    • Thermal resistance [junction-case] (K/W) 0.38
    • Configuration Single
    • Package Type TO-263
    • Power Dissipation (W) 327
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No