Polar3™

IXFA7N60P3

  • Electrical Characteristics
    • Catalog # IXFA7N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.15
    • Continuous Drain Current @ 25 ℃ (A) 7
    • Gate Charge (nC) 13.3
    • Input Capacitance, CISS (pF) 705
    • Thermal resistance [junction-case] (K/W) 0.69
    • Configuration Single
    • Power Dissipation (W) 180
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Partner ECAD Models IXFA7N60P3