Polar3™

IXFB132N50P3

  • Electrical Characteristics
    • Catalog # IXFB132N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.039
    • Continuous Drain Current @ 25 ℃ (A) 132
    • Gate Charge (nC) 267
    • Input Capacitance, CISS (pF) 18600
    • Thermal resistance [junction-case] (K/W) 0.066
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 1890
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFB132N50P3