Polar3™

IXFH16N50P3

  • Electrical Characteristics
    • Catalog # IXFH16N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.36
    • Continuous Drain Current @ 25 ℃ (A) 16
    • Gate Charge (nC) 29
    • Input Capacitance, CISS (pF) 1515
    • Thermal resistance [junction-case] (K/W) 0.38
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 330
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH16N50P3