Polar3™

IXFH28N60P3

  • Electrical Characteristics
    • Catalog # IXFH28N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.26
    • Continuous Drain Current @ 25 ℃ (A) 28
    • Gate Charge (nC) 50
    • Input Capacitance, CISS (pF) 3560
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 695
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH28N60P3