Polar3™

IXFH50N50P3

  • Electrical Characteristics
    • Catalog # IXFH50N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.125
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 85
    • Input Capacitance, CISS (pF) 4335
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 960
    • Maximum Reverse Recovery (ns) 250
    • Replaced By Part Number IXFH50N60P3
    • Sample Request No
    • Check Stock Yes
    • Replaced By Part Number IXFH50N60P3