Polar3™

IXFH94N30P3

  • Electrical Characteristics
    • Catalog # IXFH94N30P3
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.036
    • Continuous Drain Current @ 25 ℃ (A) 94
    • Gate Charge (nC) 102
    • Input Capacitance, CISS (pF) 5510
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 1040
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFH94N30P3