Polar3™

IXFK78N50P3

  • Electrical Characteristics
    • Catalog # IXFK78N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.068
    • Continuous Drain Current @ 25 ℃ (A) 78
    • Gate Charge (nC) 147
    • Input Capacitance, CISS (pF) 9900
    • Thermal resistance [junction-case] (K/W) 0.11
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 1130
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFK78N50P3