Polar3™

IXFN80N60P3

  • Electrical Characteristics
    • Catalog # IXFN80N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.077
    • Continuous Drain Current @ 25 ℃ (A) 66
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 13100
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 960
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN80N60P3