Polar3™

IXFP16N60P3

  • Electrical Characteristics
    • Catalog # IXFP16N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.47
    • Continuous Drain Current @ 25 ℃ (A) 16
    • Gate Charge (nC) 36
    • Input Capacitance, CISS (pF) 1830
    • Thermal resistance [junction-case] (K/W) 0.36
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 347
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFP16N60P3