Polar3™

IXFP22N60P3

  • Electrical Characteristics
    • Catalog # IXFP22N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.39
    • Continuous Drain Current @ 25 ℃ (A) 22
    • Gate Charge (nC) 38
    • Input Capacitance, CISS (pF) 2600
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP22N60P3