Polar3™

IXFP36N30P3

  • Electrical Characteristics
    • Catalog # IXFP36N30P3
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.11
    • Continuous Drain Current @ 25 ℃ (A) 36
    • Gate Charge (nC) 30
    • Input Capacitance, CISS (pF) 2040
    • Thermal resistance [junction-case] (K/W) 0.36
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 125
    • Power Dissipation (W) 347
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFP36N30P3