Polar3™

IXFP5N50P3

  • Electrical Characteristics
    • Catalog # IXFP5N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.65
    • Continuous Drain Current @ 25 ℃ (A) 5
    • Gate Charge (nC) 6.9
    • Input Capacitance, CISS (pF) 370
    • Thermal resistance [junction-case] (K/W) 1.1
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 114
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFP5N50P3