Polar3™

IXFQ20N50P3

  • Electrical Characteristics
    • Catalog # IXFQ20N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.3
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 36
    • Input Capacitance, CISS (pF) 1800
    • Thermal resistance [junction-case] (K/W) 0.36
    • Configuration Single
    • Package Type TO-3P
    • Power Dissipation (W) 380
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFQ20N50P3