Polar3™

IXFQ26N50P3

  • Electrical Characteristics
    • Catalog # IXFQ26N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.25
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 42
    • Input Capacitance, CISS (pF) 2220
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-3P
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFQ26N50P3