Polar3™

IXFQ34N50P3

  • Electrical Characteristics
    • Catalog # IXFQ34N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.18
    • Continuous Drain Current @ 25 ℃ (A) 34
    • Gate Charge (nC) 60
    • Input Capacitance, CISS (pF) 3260
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-3P
    • Power Dissipation (W) 695
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFQ34N50P3