Polar3™

IXFL210N30P3

  • Electrical Characteristics
    • Catalog # IXFL210N30P3
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.016
    • Continuous Drain Current @ 25 ℃ (A) 108
    • Gate Charge (nC) 268
    • Input Capacitance, CISS (pF) 16200
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type TO-264I
    • Power Dissipation (W) 520
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFL210N30P3