Polar3™

IXFQ50N60P3

  • Electrical Characteristics
    • Catalog # IXFQ50N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.16
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 94
    • Input Capacitance, CISS (pF) 6300
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-3P
    • Power Dissipation (W) 1040
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFQ50N60P3