Polar3™

IXFR80N60P3

  • Electrical Characteristics
    • Catalog # IXFR80N60P3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.085
    • Continuous Drain Current @ 25 ℃ (A) 48
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 13100
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 540
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR80N60P3