Polar

IXFH120N15P

  • Electrical Characteristics
    • Catalog # IXFH120N15P
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.016
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 4900
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 600
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFH120N15P