Polar

IXFN44N100P

  • Electrical Characteristics
    • Catalog # IXFN44N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.22
    • Continuous Drain Current @ 25 ℃ (A) 37
    • Gate Charge (nC) 350
    • Input Capacitance, CISS (pF) 19000
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 890
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN44N100P