Polar

IXFR18N90P

  • Electrical Characteristics
    • Catalog # IXFR18N90P
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.66
    • Continuous Drain Current @ 25 ℃ (A) 10.5
    • Gate Charge (nC) 97
    • Input Capacitance, CISS (pF) 5230
    • Thermal resistance [junction-case] (K/W) 0.62
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 200
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR18N90P