Polar

IXFT18N90P

  • Electrical Characteristics
    • Catalog # IXFT18N90P
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.6
    • Continuous Drain Current @ 25 ℃ (A) 18
    • Gate Charge (nC) 97
    • Input Capacitance, CISS (pF) 5230
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-268
    • Power Dissipation (W) 540
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Partner ECAD Models IXFT18N90P