Q Class

IXFH40N30Q

  • Electrical Characteristics
    • Catalog # IXFH40N30Q
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.08
    • Continuous Drain Current @ 25 ℃ (A) 40
    • Gate Charge (nC) 92
    • Input Capacitance, CISS (pF) 3560
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 298
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFH40N30Q