Q Class

IXFH75N10Q

  • Electrical Characteristics
    • Catalog # IXFH75N10Q
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.02
    • Continuous Drain Current @ 25 ℃ (A) 75
    • Gate Charge (nC) 140
    • Input Capacitance, CISS (pF) 3700
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 298
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No