background-waves

IXFN21N100Q

Product Status| Not for New Designsi

IXFN21N100Q

DiscMSFT NCh HiPerFET-QCls SOT-227B/mini | Series: Q Class
info
The Q-Class series devices are popular Power MOSFETs (HiPerFET™) for both hard switching and resonant mode applications, offering low gate charge and excellent ruggedness with a fast intrinsic diode. They are available in many standard industrial packages including isolated types.

Advantages:

  • Easy assembly
  • High Power density
  • Space savings
PropertyValue
VDSS (V)
1000
RDS(ON),max @ 25 °C (Ω)
0.5
ID, cont @ 25 °C (A)
21
Gate Charge (nC)
170
RthJC (K/W)
0.24
Configuration
Single
Package Type
SOT-227
CISS (pF)
5900
PD (W)
521
trr,max (ns)
250
  • International standard packages
  • Rugged polysilicon gate cell structure
  • Rated for Unclamped Inductive Load Switching (UIS)
  • Fast intrinsic Rectifier

IXFN21N100Q Applications

Highlights Section

  • Dc-dc converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Dc choppers
  • AC motor control

IXFN21N100Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFN21N100QDiscMSFT NCh HiPerFET-QCls SOT-227B/mini

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.