Q Class

IXFP4N100QM

  • Electrical Characteristics
    • Catalog # IXFP4N100QM
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 3
    • Continuous Drain Current @ 25 ℃ (A) 2.2
    • Gate Charge (nC) 43.5
    • Input Capacitance, CISS (pF) 1185
    • Thermal resistance [junction-case] (K/W) 2.7
    • Configuration Single
    • Package Type TO-220FP
    • Power Dissipation (W) 46
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Partner ECAD Models IXFP4N100QM