Q Class

IXFR48N50Q

  • Electrical Characteristics
    • Catalog # IXFR48N50Q
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 40
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 6400
    • Thermal resistance [junction-case] (K/W) 0.4
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 313
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No