background-waves

IXFT12N100QHV

Product Status| Obsoletei

IXFT12N100QHV

DiscMSFT NCh HiPerFET-Q Class TO-268AA | Series: Q Class
info
The Q-Class series devices are popular Power MOSFETs (HiPerFET™) for both hard switching and resonant mode applications, offering low gate charge and excellent ruggedness with a fast intrinsic diode. They are available in many standard industrial packages including isolated types.

Advantages:

  • Easy assembly
  • High Power density
  • Space savings
PropertyValue
VDSS (V)
1000
RDS(ON),max @ 25 °C (Ω)
1.05
ID, cont @ 25 °C (A)
12
Gate Charge (nC)
95
RthJC (K/W)
0.28
Configuration
Single
CISS (pF)
3050
trr,typ (ns)
200
PD (W)
445
trr,max (ns)
250
Replaced By Part Number
IXFT15N100Q3
  • International standard packages
  • Rugged polysilicon gate cell structure
  • Rated for Unclamped Inductive Load Switching (UIS)
  • Fast intrinsic Rectifier

IXFT12N100QHV Applications

Highlights Section

  • Dc-dc converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Dc choppers
  • AC motor control

IXFT12N100QHV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFT12N100QHVDiscMSFT NCh HiPerFET-Q Class TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.