background-waves

IXFB38N100Q2

Product Status| Not for New Designsi

IXFB38N100Q2

DiscMSFT NCh HiPerFET-Q Class TO-264(3) | Series: Q2 Class
info
Q2 Class HiPerFET™ MOSFETs feature switching efficiencies that enable high frequency operation and small power supplies. These devices combine the advantages of a low gate charge with a double-metal construction, resulting in a line of MOSFETs with an intrinsic gate resistance that is much lower than seen in conventional MOSFETs.

Advantages:

  • Easy to mount
  • High power density
  • Space savings
PropertyValue
VDSS (V)
1000
RDS(ON),max @ 25 °C (Ω)
0.25
ID, cont @ 25 °C (A)
38
Gate Charge (nC)
250
RthJC (K/W)
0.14
Configuration
Single
Package Type
TO-264 PLUS
CISS (pF)
13500
PD (W)
890
trr,max (ns)
300
  • International standard packages
  • Double metal process for low gate resistance
  • Avalanche energy and current rated
  • Fast intrinsic rectifier
  • Low package inductance

IXFB38N100Q2 Applications

Highlights Section

  • Dc-dc converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Pulse generation
  • Laser drivers

IXFB38N100Q2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFB38N100Q2DiscMSFT NCh HiPerFET-Q Class TO-264(3)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.