Q2 Class

IXFB50N80Q2

  • Electrical Characteristics
    • Catalog # IXFB50N80Q2
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.16
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 260
    • Input Capacitance, CISS (pF) 7200
    • Thermal resistance [junction-case] (K/W) 0.11
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 1135
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No