Q2 Class

IXFK66N50Q2

  • Electrical Characteristics
    • Catalog # IXFK66N50Q2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.08
    • Continuous Drain Current @ 25 ℃ (A) 66
    • Gate Charge (nC) 200
    • Input Capacitance, CISS (pF) 9125
    • Thermal resistance [junction-case] (K/W) 0.17
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 735
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock No