Q2 Class

IXFL80N50Q2

  • Electrical Characteristics
    • Catalog # IXFL80N50Q2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.066
    • Continuous Drain Current @ 25 ℃ (A) 55
    • Gate Charge (nC) 250
    • Input Capacitance, CISS (pF) 12800
    • Thermal resistance [junction-case] (K/W) 0.33
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 380
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No