Q3 Class

IXFH70N20Q3

  • Electrical Characteristics
    • Catalog # IXFH70N20Q3
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.04
    • Continuous Drain Current @ 25 ℃ (A) 70
    • Gate Charge (nC) 67
    • Input Capacitance, CISS (pF) 3150
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 690
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH70N20Q3