background-waves

IXFH70N30Q3

Product Status| Activei

IXFH70N30Q3

DiscMSFT NChHiPerFET-Q3 Class TO-247AD | Series: Q3 Class
info

The Q3-Class series Power MOSFETs provide the end-user with a broad range of devices that demonstrate exceptional power switching performance, excellent thermal characteristics, enhanced device ruggedness, and high energy efficiency. Available with drain-to-source voltage ratings of 200V–1000V and drain current ratings of 10A–100A, the Q3-Class series features an optimized combination of low on-state resistance (Rdson) and gate charge (Qg), resulting in a substantial reduction in both the conduction and switching loss of the device.

Power switching capabilities and device ruggedness are further enhanced through the utilization of our proven HiPerFETTM process, yielding a device with a fast intrinsic rectifier which provides for low reverse recovery charge (Qrr) while enhancing the commutating dV/dt ratings (up to 50V/ns) of the device.

Advantages:

  • Easy to Mount
  • High Power Density
  • Space savings
PropertyValue
VDSS (V)
300
RDS(ON),max @ 25 °C (Ω)
0.054
ID, cont @ 25 °C (A)
70
Gate Charge (nC)
98
RthJC (K/W)
0.15
Configuration
Single
Package Type
TO-247
CISS (pF)
4735
PD (W)
830
trr,max (ns)
250
  • Low Rdson per silicon area
  • Low Qg and Qgd
  • Excellent dV/dt performance
  • High Speed Switching
  • Fast intrinsic Rectifier
  • Low Intrinsic Gate Resistance
  • High Avalanche Energy Capabilities
  • Excellent Thermal Performance

IXFH70N30Q3 Applications

Highlights Section

  • Power Factor Correction
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Server and Telecom Power Systems
  • Arc Welding
  • Plasma Cutting
  • Induction Heating
  • Solar Generation Systems
  • Motor Controls

IXFH70N30Q3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFH70N30Q3DiscMSFT NChHiPerFET-Q3 Class TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.