Q3 Class

IXFK64N60Q3

  • Electrical Characteristics
    • Catalog # IXFK64N60Q3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.095
    • Continuous Drain Current @ 25 ℃ (A) 64
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 9930
    • Thermal resistance [junction-case] (K/W) 0.1
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 1250
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFK64N60Q3