Q3 Class

IXFN80N50Q3

  • Electrical Characteristics
    • Catalog # IXFN80N50Q3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.065
    • Continuous Drain Current @ 25 ℃ (A) 63
    • Gate Charge (nC) 200
    • Input Capacitance, CISS (pF) 10000
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 780
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN80N50Q3