Q3 Class

IXFR24N100Q3

  • Electrical Characteristics
    • Catalog # IXFR24N100Q3
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.49
    • Continuous Drain Current @ 25 ℃ (A) 18
    • Gate Charge (nC) 140
    • Input Capacitance, CISS (pF) 7200
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR24N100Q3