Standard

IXFH12N90

  • Electrical Characteristics
    • Catalog # IXFH12N90
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.9
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 123
    • Input Capacitance, CISS (pF) 4200
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 298
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No