Standard

IXFH7N80

  • Electrical Characteristics
    • Catalog # IXFH7N80
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.4
    • Continuous Drain Current @ 25 ℃ (A) 7
    • Gate Charge (nC) 110
    • Input Capacitance, CISS (pF) 2800
    • Thermal resistance [junction-case] (K/W) 0.7
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 179
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Partner ECAD Models IXFH7N80