Standard

IXFK100N10

  • Electrical Characteristics
    • Catalog # IXFK100N10
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.012
    • Continuous Drain Current @ 25 ℃ (A) 100
    • Gate Charge (nC) 360
    • Input Capacitance, CISS (pF) 9000
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 150
    • Sample Request No