Standard

IXFK100N25

  • Electrical Characteristics
    • Catalog # IXFK100N25
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.027
    • Continuous Drain Current @ 25 ℃ (A) 100
    • Gate Charge (nC) 300
    • Input Capacitance, CISS (pF) 9100
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 560
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Partner ECAD Models IXFK100N25