Standard

IXFK110N07

  • Electrical Characteristics
    • Catalog # IXFK110N07
    • Drain-Source Voltage (V) 70
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.006
    • Continuous Drain Current @ 25 ℃ (A) 110
    • Gate Charge (nC) 480
    • Input Capacitance, CISS (pF) 9000
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-264JD
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 150
    • Sample Request No