Standard

IXFK48N50

  • Electrical Characteristics
    • Catalog # IXFK48N50
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 48
    • Gate Charge (nC) 270
    • Input Capacitance, CISS (pF) 8400
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 521
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes