Standard

IXFL34N100

  • Electrical Characteristics
    • Catalog # IXFL34N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.28
    • Continuous Drain Current @ 25 ℃ (A) 30
    • Gate Charge (nC) 380
    • Input Capacitance, CISS (pF) 9200
    • Thermal resistance [junction-case] (K/W) 0.225
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 550
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Partner ECAD Models IXFL34N100