Standard

IXFM6N100

  • Electrical Characteristics
    • Catalog # IXFM6N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2
    • Continuous Drain Current @ 25 ℃ (A) 6
    • Gate Charge (nC) 88
    • Input Capacitance, CISS (pF) 2600
    • Thermal resistance [junction-case] (K/W) 0.7
    • Configuration Single
    • Power Dissipation (W) 179
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No