Standard

IXFN180N20

  • Electrical Characteristics
    • Catalog # IXFN180N20
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0125
    • Continuous Drain Current @ 25 ℃ (A) 180
    • Gate Charge (nC) 660
    • Input Capacitance, CISS (pF) 22000
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 700
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No